Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
V-NE-Ms-SD Metr. - Accessories
Bill of material
V-NE-Ms-SD 1.156.1200.50
AG
Thread
M 12 x 1.5
GL
6.5 mm
H
9.5 mm
SW
14 mm
BN
Order No.
1.156.1200.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices